Unit of Measure

Specifications

Bore d

N/A 55.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 49.20 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 3800 rpm

Oil Speed Rating n2

N/A 5000 rpm

Basic Dynamic Radial Load Rating C

N/A 106000 N

Basic Static Radial Load Rating Co

N/A 81500 N

Sealed Speed Rating n3

N/A 3800 rpm

Accessories

N/A Two Shields & Snap-Ring