Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

120.0000 mm

Width B

49.20 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3800 rpm

Oil Speed Rating n2

5000 rpm

Basic Dynamic Radial Load Rating C

106000 N

Basic Static Radial Load Rating Co

81500 N

Sealed Speed Rating n3

3800 rpm

Accessories

No Shield, no Seal