Unit of Measure

Specifications

Bore d

N/A 50.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 44.40 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 4000 rpm

Oil Speed Rating n2

N/A 5300 rpm

Basic Dynamic Radial Load Rating C

N/A 85200 N

Basic Static Radial Load Rating Co

N/A 64000 N

Sealed Speed Rating n3

N/A 4000 rpm

Accessories

N/A No Shield, no Seal