Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

100.0000 mm

Width B

39.70 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

4500 rpm

Oil Speed Rating n2

6000 rpm

Basic Dynamic Radial Load Rating C

72800 N

Basic Static Radial Load Rating Co

53000 N

Sealed Speed Rating n3

4500 rpm

Accessories

No Shield, no Seal, Snap-Ring