Unit of Measure

Specifications

Bore d

N/A 45.000 mm

Outside Diameter D1

N/A 100.0000 mm

Width B

N/A 39.70 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 4500 rpm

Oil Speed Rating n2

N/A 6000 rpm

Basic Dynamic Radial Load Rating C

N/A 72800 N

Basic Static Radial Load Rating Co

N/A 53000 N

Sealed Speed Rating n3

N/A 4500 rpm

Accessories

N/A Two Shields & Snap-Ring