Unit of Measure

Specifications

Bore d

N/A 15.000 mm

Outside Diameter D1

N/A 42.0000 mm

Width B

N/A 19.1 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 11000 rpm

Oil Speed Rating n2

N/A 15000 rpm

Basic Dynamic Radial Load Rating C

N/A 15100 N

Basic Static Radial Load Rating Co

N/A 9300 N

Sealed Speed Rating n3

N/A 11000 rpm

Accessories

N/A Two Shields & Snap-Ring