Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 38.10 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 3800 rpm

Oil Speed Rating n2

N/A 5000 rpm

Basic Dynamic Radial Load Rating C

N/A 70200 N

Basic Static Radial Load Rating Co

N/A 58500 N

Sealed Speed Rating n3

N/A 3800 rpm

Accessories

N/A No Shield, no Seal