Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

125.0000 mm

Width B

39.70 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

3200 rpm

Oil Speed Rating n2

4300 rpm

Basic Dynamic Radial Load Rating C

101000 N

Basic Static Radial Load Rating Co

125000 N

Sealed Speed Rating n3

3200 rpm

Accessories

No Shield, no Seal