Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 130.0000 mm

Width B

N/A 41.30 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 3200 rpm

Oil Speed Rating n2

N/A 4300 rpm

Basic Dynamic Radial Load Rating C

N/A 95600 N

Basic Static Radial Load Rating Co

N/A 88000 N

Sealed Speed Rating n3

N/A 3200 rpm

Accessories

N/A Two Seals & Snap-Ring