Unit of Measure

Specifications

Bore d

N/A 65.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 38.10 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 3600 rpm

Oil Speed Rating n2

N/A 4800 rpm

Basic Dynamic Radial Load Rating C

N/A 80600 N

Basic Static Radial Load Rating Co

N/A 73500 N

Sealed Speed Rating n3

N/A 3600 rpm

Accessories

N/A No Shield, no Seal