Unit of Measure

Specifications

Shaft Diameter D

1 3/16 in

Dimension A1

1.2813 in

Dimension A2

0.5938 in

Dimension DA

3.6875 in

Distance J

3.2500 in

Dimension L

4.2500 in

Diameter N

0.5000 in

Height T

1.6563 in

Weight W

2.65 lb

Basic Dynamic Radial Load Rating

4380 lbf

Basic Static Radial Load Rating Co

2520 lbf

Insert Bearing IB

ZMaRC