Unit of Measure
Specifications
Travel |
N/A 18 |
Frame Size A |
N/A 4 41/64 in |
Frame Size B |
N/A 24 in |
Bolt Pattern C |
N/A 0.55 in |
Bolt Pattern D |
N/A 2 3/4 in |
Bolt Pattern E |
N/A 22 1/2 in |
Shaft C/L Distance F |
N/A 1 27/32 in |
Height G |
N/A 3.438 in |
Length H |
N/A 0.500 in |
Frame Accepts These Shaft Sizes (Bearing Bore) |
N/A 30 mm, 35 mm |