Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/4 in

Dimension A1

N/A 1.4063 in

Dimension A2

N/A 0.5625 in

Dimension DA

N/A 4.1875 in

Distance J

N/A 3.6250 in

Dimension L

N/A 4.6250 in

Diameter N

N/A 0.5625 in

Height T

N/A 1.8125 in

Basic Dynamic Radial Load Rating

N/A 4560 lbf

Basic Static Radial Load Rating Co

N/A 3440 lbf

Insert Bearing IB

N/A Stainless Steel