Unit of Measure

Specifications

Shaft Diameter D

N/A 1 3/16 in

Dimension A1

N/A 1.3438 in

Dimension A2

N/A 0.5313 in

Dimension DA

N/A 3.6875 in

Distance J

N/A 3.2500 in

Dimension L

N/A 4.2500 in

Diameter N

N/A 0.5000 in

Height T

N/A 1.6563 in

Basic Dynamic Radial Load Rating

N/A 3510 lbf

Basic Static Radial Load Rating Co

N/A 2520 lbf

Insert Bearing IB

N/A Stainless Steel