Unit of Measure

Specifications

Shaft Diameter D

N/A 3/4 in

Dimension A1

N/A 1.0156 in

Dimension A2

N/A 0.4375 in

Dimension DA

N/A 2.6875 in

Distance J

N/A 2.5000 in

Dimension L

N/A 3.3750 in

Diameter N

N/A 0.4375 in

Height T

N/A 1.4688 in

Basic Dynamic Radial Load Rating

N/A 2380 lbf

Basic Static Radial Load Rating Co

N/A 1470 lbf

Insert Bearing IB

N/A Stainless Steel