Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/8 in

Dimension A1

N/A 1.2813 in

Dimension A2

N/A 0.5938 in

Dimension DA

N/A 3.6875 in

Distance J

N/A 3.2500 in

Dimension L

N/A 4.2500 in

Diameter N

N/A 0.4531 in

Height T

N/A 1.6563 in

Weight W

N/A 1.07 lb

Basic Dynamic Radial Load Rating

N/A 4380 lbf

Basic Static Radial Load Rating Co

N/A 2520 lbf

Insert Bearing IB

N/A ZMaRC