Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/2 in

Dimension A1

N/A 1.5313 in

Dimension A2

N/A 0.5625 in

Dimension DA

N/A 3.5000 in

Height H

N/A 6.7500 in

Distance J

N/A 5.6563 in

Dimension L

N/A 4.0000 in

Diameter N

N/A 0.5625 in

Height T

N/A 2.0938 in

Basic Dynamic Radial Load Rating

N/A 5550 lbf

Basic Static Radial Load Rating Co

N/A 4270 lbf

Insert Bearing IB

N/A Stainless Steel