Unit of Measure

Specifications

Shaft Diameter D

1 3/16 in

Dimension A1

1.3438 in

Dimension A2

0.5313 in

Dimension DA

3.0000 in

Height H

5.5625 in

Distance J

4.5938 in

Dimension L

3.1250 in

Diameter N

0.5000 in

Height T

1.6563 in

Basic Dynamic Radial Load Rating

3510 lbf

Basic Static Radial Load Rating Co

2520 lbf

Insert Bearing IB

Stainless Steel