Unit of Measure

Specifications

Shaft Diameter D

N/A 1 in

Dimension A1

N/A 1.1563 in

Dimension A2

N/A 0.5313 in

Dimension DA

N/A 2.5000 in

Height H

N/A 4.8750 in

Distance J

N/A 3.8906 in

Dimension L

N/A 2.7500 in

Diameter N

N/A 0.5000 in

Height T

N/A 1.4375 in

Basic Dynamic Radial Load Rating

N/A 2520 lbf

Basic Static Radial Load Rating Co

N/A 1750 lbf

Insert Bearing IB

N/A Stainless Steel