Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/2 in

Width A

N/A 1.8750 in

Height H

N/A 4.1250 in

Distance J

N/A 3.5000 in

Dimension H1

N/A 1.9375 in

Dimension L

N/A 4.7500 in

Dimension F

N/A 0.7500 in

Dimension S1

N/A 1.1875 in

Insert Bearing IB

N/A Stainless Steel

Weight W

N/A 2.00 lb

Basic Dynamic Radial Load Rating

N/A 5550 lbf

Basic Static Radial Load Rating Co

N/A 4270 lbf

Thread Diameter G

N/A 1/2-13