Unit of Measure

Specifications

Shaft Diameter D

1 3/8 in

Width A

1.7500 in

Height H

3.8750 in

Distance J

3.2500 in

Dimension H1

1.8750 in

Dimension L

4.5000 in

Dimension F

0.7500 in

Dimension S1

1.0000 in

Insert Bearing IB

Stainless Steel

Weight W

1.60 lb

Basic Dynamic Radial Load Rating

4560 lbf

Basic Static Radial Load Rating Co

3440 lbf

Thread Diameter G

1/2-13