Unit of Measure

Specifications

Shaft Diameter D

1 in

Width A

1.4375 in

Height H

2.9375 in

Distance J

2.0000 in

Dimension H1

1.4375 in

Dimension L

3.2500 in

Dimension F

0.5000 in

Dimension S1

0.7813 in

Insert Bearing IB

Stainless Steel

Weight W

0.67 lb

Basic Dynamic Radial Load Rating

2520 lbf

Basic Static Radial Load Rating Co

1750 lbf

Thread Diameter G

3/8-16