Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/4 in

Dimension A1

N/A 1.3750 in

Dimension A2

N/A 0.6563 in

Dimension DA

N/A 4.1875 in

Distance J

N/A 3.6250 in

Dimension L

N/A 4.6250 in

Diameter N

N/A 0.5469 in

Height T

N/A 1.8281 in

Weight W

N/A 1.57 lb

Basic Dynamic Radial Load Rating

N/A 4560 lbf

Basic Static Radial Load Rating Co

N/A 3440 lbf

Insert Bearing IB

N/A Stainless Steel