Unit of Measure

Specifications

Shaft Diameter D

N/A 1 in

Dimension A1

N/A 1.1875 in

Dimension A2

N/A 0.5938 in

Dimension DA

N/A 2.5000 in

Height H

N/A 4.8750 in

Distance J

N/A 3.9063 in

Dimension L

N/A 2.7500 in

Diameter N

N/A 0.2969 in

Height T

N/A 1.5313 in

Weight W

N/A 0.62 lb

Basic Dynamic Radial Load Rating

N/A 2520 lbf

Basic Static Radial Load Rating Co

N/A 1750 lbf

Insert Bearing IB

N/A Stainless Steel