Unit of Measure

Specifications

Shaft Diameter D

1 7/16 in

Width A

1.2188 in

Distance J

2.0000 in

Dimension L

3.1875 in

Distance H

1.250 in

Dimension F

0.5625 in

Dimension B

6.1875 in

Dimension C

2.3750 in

Dimension N

0.4063 in

Diameter G

0.5313 in

Dimension S1

1.0000 in

Pin Dia BS

1/2

Weight W

1.34 lb

Basic Dynamic Radial Load Rating

5730 lbf

Basic Static Radial Load Rating Co

3440 lbf

Insert Bearing IB

ZMaRC