Unit of Measure

Specifications

Bore Diameter D

N/A 1 in

Outside Diameter D2

N/A 2.0472 in

Inner Width B

N/A 1.343 in

Outher Width C

N/A 0.5906 in

Diameter D3

N/A 1.328 in

Dimension S

N/A 0.563 in

Weight W

N/A 0.37 lb

Basic Dynamic Radial Load Rating

N/A 3150 lbf

Basic Static Radial Load Rating Co

N/A 1750 lbf

D_SEL

N/A 1/4-28

D11

N/A 1.328 in

ZZ

N/A 0.06 in

TP

N/A 0.02 in

ANGLE

N/A 135 º