Unit of Measure

Specifications

Shaft Diameter D

1 15/16 in

Width A

1.6250 in

Dimension L

5.5000 in

Dimension D2

3.2500 in

Dimension H

1.1563 in

Dimension G

0.6563 in

Pin Dia A1

0.3125 in

Dimension J

0.3750 in

Dimension B

4.7500 in

Dimension C

4.0000 in

Dimension N

0.9063 in

Dimension S1

1.2813 in

Weight W

2.55 lb

Basic Dynamic Radial Load Rating

7890 lbf

Basic Static Radial Load Rating Co

5220 lbf

Insert Bearing IB

ZMaRC