Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/2 in

Width A

N/A 1.6250 in

Dimension L

N/A 5.3750 in

Dimension D2

N/A 3.2500 in

Dimension H

N/A 1.1563 in

Dimension G

N/A 0.6563 in

Pin Dia A1

N/A 0.3125 in

Dimension J

N/A 0.3750 in

Dimension B

N/A 4.7500 in

Dimension C

N/A 4.0000 in

Dimension N

N/A 0.7813 in

Dimension S1

N/A 1.1875 in

Weight W

N/A 2.30 lb

Basic Dynamic Radial Load Rating

N/A 6900 lbf

Basic Static Radial Load Rating Co

N/A 4270 lbf

Insert Bearing IB

N/A ZMaRC