Unit of Measure
Specifications
Bore Diameter D |
N/A 3/4 in |
Outside Diameter D2 |
N/A 1.8504 in |
Inner Width B |
N/A 1.220 in |
Outher Width C |
N/A 0.5512 in |
Diameter D3 |
N/A 1.110 in |
Dimension S |
N/A 0.500 in |
Weight W |
N/A 0.31 lb |
Basic Static Radial Load Rating Co |
N/A 1470 lbf |
Basic Dynamic Radial Load Rating |
N/A 2380 lbf |
Insert Bearing IB |
N/A Stainless Steel |