Unit of Measure

Specifications

Shaft Diameter D

N/A 3/4 in

Width A

N/A 1.3750 in

Dimension L

N/A 3.6875 in

Dimension D2

N/A 2.3750 in

Dimension H

N/A 1.0625 in

Dimension G

N/A 0.4375 in

Pin Dia A1

N/A 0.5313 in

Dimension J

N/A 1.4375 in

Dimension B

N/A 3.6250 in

Dimension C

N/A 3.0000 in

Dimension N

N/A 0.6563 in

Dimension S1

N/A 0.7188 in

Weight W

N/A 0.81 lb

Basic Dynamic Radial Load Rating

N/A 2860 lbf

Basic Static Radial Load Rating Co

N/A 1470 lbf

Insert Bearing IB

N/A ZMaRC