Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/4 in

Width A

N/A 1.5000 in

Height H

N/A 3.6250 in

Distance J

N/A 3.2500 in

Dimension H1

N/A 1.8750 in

Dimension L

N/A 4.1250 in

Dimension F

N/A 0.7500 in

Dimension S1

N/A 1.0000 in

Thread Diameter G

N/A 1/2-13

Basic Dynamic Radial Load Rating

N/A 4560 lbf

Basic Static Radial Load Rating Co

N/A 3440 lbf

Insert Bearing IB

N/A Stainless Steel