Unit of Measure

Specifications

Shaft Diameter D

N/A 1 3/16 in

Width A

N/A 1.5000 in

Height H

N/A 3.2500 in

Distance J

N/A 3.0000 in

Dimension H1

N/A 1.6875 in

Dimension L

N/A 3.8750 in

Dimension F

N/A 0.6250 in

Dimension S1

N/A 0.8750 in

Thread Diameter G

N/A 7/16-14

Basic Dynamic Radial Load Rating

N/A 3510 lbf

Basic Static Radial Load Rating Co

N/A 2520 lbf

Insert Bearing IB

N/A Stainless Steel