Unit of Measure

Specifications

Shaft Diameter D

N/A 3/4 in

Width A

N/A 1.1250 in

Height H

N/A 2.5000 in

Distance J

N/A 2.0000 in

Dimension H1

N/A 1.3125 in

Dimension L

N/A 2.6250 in

Dimension F

N/A 0.5000 in

Dimension S1

N/A 0.7188 in

Thread Diameter G

N/A 3/8-16

Basic Dynamic Radial Load Rating

N/A 2380 lbf

Basic Static Radial Load Rating Co

N/A 1470 lbf

Insert Bearing IB

N/A Stainless Steel