Unit of Measure

Specifications

Shaft Diameter D

N/A 1 15/16 in

Width A

N/A 2.0000 in

Height H

N/A 4.6250 in

Distance J

N/A 4.0000 in

Dimension H1

N/A 2.2500 in

Dimension L

N/A 5.3125 in

Dimension F

N/A 0.8750 in

Dimension S1

N/A 1.2813 in

Thread Diameter G

N/A 5/8-11

Weight W

N/A 8.00 lb

Basic Dynamic Radial Load Rating

N/A 7890 lbf

Basic Static Radial Load Rating Co

N/A 5220 lbf

Insert Bearing IB

N/A ZMaRC