Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/8 in

Dimension A1

N/A 1.2813 in

Dimension A2

N/A 0.5313 in

Dimension DA

N/A 3.0000 in

Height H

N/A 5.5625 in

Distance J

N/A 4.5938 in

Dimension L

N/A 3.1250 in

Diameter N

N/A 0.5000 in

Height T

N/A 1.6563 in

Weight W

N/A 2.05 lb

Basic Dynamic Radial Load Rating

N/A 4380 lbf

Basic Static Radial Load Rating Co

N/A 2520 lbf

Insert Bearing IB

N/A ZMaRC