Unit of Measure

Specifications

Shaft Diameter D

N/A 1 15/16 in

Width A

N/A 2.2500 in

Dimension A1

N/A 2.2500 in

Height H

N/A 4.6250 in

Dimension H1

N/A 2.2500 in

Dimension H2

N/A 0.7500 in

Distance JMIN

N/A 5.8750 in

Distance JMAX

N/A 6.7500 in

Dimension L

N/A 8.1250 in

Dimension N

N/A 1.0625 in

Dimension N1

N/A 0.6563 in

Dimension S1

N/A 1.2813 in

Weight W

N/A 2.95 lb

Basic Dynamic Radial Load Rating

N/A 7890 lbf

Basic Static Radial Load Rating Co

N/A 5220 lbf

Insert Bearing IB

N/A ZMaRC