Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/2 in

Width A

N/A 1.8906 in

Dimension A1

N/A 1.1875 in

Height H

N/A 3.9063 in

Dimension H1

N/A 1.9375 in

Dimension H2

N/A 0.7813 in

Distance JMIN

N/A 5.0781 in

Distance JMAX

N/A 5.6250 in

Dimension L

N/A 6.8906 in

Dimension N

N/A 0.8281 in

Dimension N1

N/A 0.5469 in

Dimension S1

N/A 1.1875 in

Weight W

N/A 1.98 lb

Basic Dynamic Radial Load Rating

N/A 6900 lbf

Basic Static Radial Load Rating Co

N/A 4270 lbf

Insert Bearing IB

N/A ZMaRC