Unit of Measure

Specifications

Shaft Diameter D

1 1/8 in

Width A

1.5781 in

Dimension A1

0.9844 in

Height H

3.2344 in

Dimension H1

1.6875 in

Dimension H2

0.7500 in

Distance JMIN

4.2500 in

Distance JMAX

5.0469 in

Dimension L

6.2500 in

Dimension N

0.8281 in

Dimension N1

0.5469 in

Dimension S1

0.8750 in

Weight W

1.10 lb

Basic Dynamic Radial Load Rating

4380 lbf

Basic Static Radial Load Rating Co

2520 lbf

Insert Bearing IB

ZMaRC