Unit of Measure

Specifications

Shaft Diameter D

N/A 15/16 in

Width A

N/A 1.2500 in

Dimension A1

N/A 0.8750 in

Height H

N/A 2.7813 in

Dimension H1

N/A 1.4375 in

Dimension H2

N/A 0.6250 in

Distance JMIN

N/A 3.9063 in

Distance JMAX

N/A 4.3438 in

Dimension L

N/A 5.2813 in

Dimension N

N/A 0.6563 in

Dimension N1

N/A 0.4531 in

Dimension S1

N/A 0.7813 in

Weight W

N/A 0.65 lb

Basic Dynamic Radial Load Rating

N/A 3150 lbf

Basic Static Radial Load Rating Co

N/A 1750 lbf

Insert Bearing IB

N/A ZMaRC