Unit of Measure

Specifications

Shaft Diameter D

1 3/16 in

Width A

1.5625 in

Dimension A1

1.0000 in

Height H

3.2344 in

Dimension H1

1.6875 in

Dimension H2

0.6563 in

Distance JMIN

4.2500 in

Distance JMAX

5.0000 in

Dimension L

6.0000 in

Dimension N

0.9375 in

Dimension N1

0.5625 in

Dimension S1

0.8750 in

Basic Dynamic Radial Load Rating

3510 lbf

Basic Static Radial Load Rating Co

2520 lbf

Insert Bearing IB

Stainless Steel