Unit of Measure

Specifications

Shaft Diameter D

N/A 1 in

Width A

N/A 1.4375 in

Dimension A1

N/A 0.8750 in

Height H

N/A 2.7500 in

Dimension H1

N/A 1.4375 in

Dimension H2

N/A 0.6250 in

Distance JMIN

N/A 3.6875 in

Distance JMAX

N/A 4.3125 in

Dimension L

N/A 5.1250 in

Dimension N

N/A 0.7500 in

Dimension N1

N/A 0.4531 in

Dimension S1

N/A 0.7813 in

Basic Dynamic Radial Load Rating

N/A 2520 lbf

Basic Static Radial Load Rating Co

N/A 1750 lbf

Insert Bearing IB

N/A Stainless Steel