Unit of Measure

Specifications

Travel

N/A 6

Frame Size A

N/A 3 3/4 in

Frame Size B

N/A 11 in

Bolt Pattern C

N/A 0.55 in

Bolt Pattern D

N/A 1 3/4 in

Bolt Pattern E

N/A 9 in

Shaft C/L Distance F

N/A 1 2/5 in

Height G

N/A 2.563 in

Frame Accepts These Shaft Sizes (Bearing Bore)

N/A 20 mm, 25 mm