Unit of Measure

Specifications

Shaft Diameter D

N/A 1 1/4 in

Width A

N/A 1.7656 in

Dimension A1

N/A 1.0625 in

Height H

N/A 3.6563 in

Dimension H1

N/A 1.8750 in

Dimension H2

N/A 0.7500 in

Distance JMIN

N/A 4.6875 in

Distance JMAX

N/A 5.2500 in

Dimension L

N/A 6.4688 in

Dimension N

N/A 0.8281 in

Dimension N1

N/A 0.5469 in

Dimension S1

N/A 1.0000 in

Weight W

N/A 1.57 lb

Basic Dynamic Radial Load Rating

N/A 4560 lbf

Basic Static Radial Load Rating Co

N/A 3440 lbf

Insert Bearing IB

N/A Stainless Steel