Unit of Measure

Specifications

Shaft Diameter D

N/A 1 3/16 in

Width A

N/A 1.5781 in

Dimension A1

N/A 0.9844 in

Height H

N/A 3.2344 in

Dimension H1

N/A 1.6875 in

Dimension H2

N/A 0.7500 in

Distance JMIN

N/A 4.2500 in

Distance JMAX

N/A 5.0469 in

Dimension L

N/A 6.2500 in

Dimension N

N/A 0.8281 in

Dimension N1

N/A 0.5469 in

Dimension S1

N/A 0.8750 in

Weight W

N/A 1.04 lb

Basic Dynamic Radial Load Rating

N/A 3510 lbf

Basic Static Radial Load Rating Co

N/A 2520 lbf

Insert Bearing IB

N/A Stainless Steel