Unit of Measure

Specifications

Shaft Diameter D

N/A 3/4 in

Width A

N/A 1.2500 in

Dimension A1

N/A 0.8281 in

Height H

N/A 2.5000 in

Dimension H1

N/A 1.3125 in

Dimension H2

N/A 0.6250 in

Distance JMIN

N/A 3.5938 in

Distance JMAX

N/A 4.0000 in

Dimension L

N/A 4.9688 in

Dimension N

N/A 0.6563 in

Dimension N1

N/A 0.4531 in

Dimension S1

N/A 0.7188 in

Weight W

N/A 0.53 lb

Basic Dynamic Radial Load Rating

N/A 2380 lbf

Basic Static Radial Load Rating Co

N/A 1470 lbf

Insert Bearing IB

N/A Stainless Steel