Unit of Measure

Specifications

Shaft Diameter D

N/A 30 mm

Dimension A1

N/A 34.1 mm

Dimension A2

N/A 13.5 mm

Dimension DA

N/A 93.7 mm

Distance J

N/A 82.6 mm

Dimension L

N/A 108.0 mm

Diameter N

N/A 12.7 mm

Height T

N/A 42.1 mm

Basic Dynamic Radial Load Rating C

N/A 15600 N

Basic Static Radial Load Rating Co

N/A 11200 N

Insert Bearing IB

N/A Stainless Steel