Unit of Measure

Specifications

Shaft Diameter D

N/A 40 mm

Dimension A1

N/A 39.0 mm

Dimension A2

N/A 17.0 mm

Dimension DA

N/A 115.9 mm

Distance J

N/A 101.5 mm

Dimension L

N/A 130.0 mm

Diameter N

N/A 14.0 mm

Height T

N/A 52.4 mm

Weight W

N/A 0.87 kg

Basic Dynamic Radial Load Rating C

N/A 24700 N

Basic Static Radial Load Rating Co

N/A 19000 N

Insert Bearing IB

N/A Stainless Steel