Unit of Measure

Specifications

Shaft Diameter D

N/A 35 mm

Dimension A1

N/A 35.0 mm

Dimension A2

N/A 17.0 mm

Dimension DA

N/A 106.4 mm

Distance J

N/A 92.0 mm

Dimension L

N/A 118.0 mm

Diameter N

N/A 14.0 mm

Height T

N/A 46.4 mm

Weight W

N/A 0.66 kg

Basic Dynamic Radial Load Rating C

N/A 20300 N

Basic Static Radial Load Rating Co

N/A 15300 N

Insert Bearing IB

N/A Stainless Steel