Unit of Measure

Specifications

Shaft Diameter D

N/A 25 mm

Dimension A1

N/A 31.0 mm

Dimension A2

N/A 15.0 mm

Dimension DA

N/A 74.6 mm

Distance J

N/A 70.0 mm

Dimension L

N/A 95.0 mm

Diameter N

N/A 11.5 mm

Height T

N/A 38.8 mm

Weight W

N/A 0.33 kg

Basic Dynamic Radial Load Rating C

N/A 11200 N

Basic Static Radial Load Rating Co

N/A 7800 N

Insert Bearing IB

N/A Stainless Steel