Unit of Measure

Specifications

Shaft Diameter D

N/A 20 mm

Dimension A1

N/A 30.0 mm

Dimension A2

N/A 15.0 mm

Dimension DA

N/A 68.5 mm

Distance J

N/A 63.5 mm

Dimension L

N/A 86.0 mm

Diameter N

N/A 11.5 mm

Height T

N/A 37.3 mm

Weight W

N/A 0.26 kg

Basic Dynamic Radial Load Rating C

N/A 10600 N

Basic Static Radial Load Rating Co

N/A 6550 N

Insert Bearing IB

N/A Stainless Steel